(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drain pipe plug-in gasket

Drain pipe plug-in gasket

【Product Specifications】
・Material-EPDM, PE
・Used for joint between tail pipe and trap U pipe to adjust height
・For nominal 32
・Dia.-34mm

Part Number

Configured Part Number is shown.

Part Number
EA124MD-1
EA124MD-2
EA124MD-3
Part NumberMinimum order quantityVolume DiscountDays to ShipJAN Code Thickness Outer diameter
(mm)
1 Piece(s) 16 Day(s) or more 45487459572355.029
1 Piece(s) 16 Day(s) or more 45487459572424.034
1 Piece(s) 16 Day(s) or more 45487459572665.0-

Loading...

  1. 1

Basic Information

Type Packing Materials EPDM, PE

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)