(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Hose (Oil-resistant PVC)

Pressure Hose (Oil-resistant PVC)

【Product Specifications】
・Material-PVC, polyester fiber
・Service temperaturerange- 0 to 50℃
・Excellent oil and pressure resistances
・Length…10m
・Dim. (mm) ID x OD…19 x 26
・Operating pressure (20℃)…0 to 0.6MPa

Part Number

Configured Part Number is shown.

Part Number
EA125HB-10A
EA125HB-12A
EA125HB-12B
EA125HB-19A
EA125HB-19B
Part NumberMinimum order quantityVolume DiscountDays to ShipI.D.×O.D. Overall length JAN Code
1 Piece(s) 17 Day(s) or more -10m4548745175707
1 Piece(s) 16 Day(s) or more 12×18mm10m4548745175721
1 Piece(s) 16 Day(s) or more 12×18mm20m4548745175738
1 Piece(s) 16 Day(s) or more 19×26mm10m4548745175776
1 Piece(s) 16 Day(s) or more 19×26mm20m4548745175769

Loading...

  1. 1

Basic Information

Properties Pressure Resistance / Oil Resistance Hose Material Polyester Mounting Metal Fittings Not Provided
Operating temperature range 0:: 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)