(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Female Flare Joint EA410W-5

Female Flare Joint EA410W-5

【Product Specifications】
・This joint allows parts to be connected in a narrow place.
・Female screw (flare)…5/8
・Full length…49mm

Part Number

Configured Part Number is shown.

EA410W-5

Part Number
EA410W-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Fitting type Flare Fittings Divisions of Max. Operating Pressure(MPa) 2.0~7.0MPa
Applicable Pipe Size, Standards Inch, Equal Dia. Connection Thread Type 1 UNF (Unified Fine Tapped) Thread nominal 1 7/8x14
Connection type Pipe ⇔ screw insertion type Applicable Pipe O.D.1 (inch) 15.88 Materials Brass
JAN Code 4518340016965 Maximum Operating Pressure 700psi (48 bars) Overall Length 49mm
Specifications copper Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)