(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Check valve ball valve

Check valve ball valve

【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.75MPa
・Service temperature-80℃
・Long-necked also used as a handle type (with attachment)
・One-touch detachable handle
・Nominal dia.-13
・Thread size(Rc)-1/2

Part Number

Configured Part Number is shown.

Part Number
EA425A-7
EA425A-8
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code
1 Piece(s) 17 Day(s) or more 1/2B1/2B4548745944358
1 Piece(s) 17 Day(s) or more 3/4B3/4B4548745944365

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Handle Shape Wing Handle
Operating Temperature Range(°C) null::80 Operating Pressure Range(MPa) null::0.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)