(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Miniature Valve Straight Tube x Tube

Stainless Steel Miniature Valve Straight Tube x Tube

This is a miniature stainless steel needle valve made by ESCO.

Part Number

Configured Part Number is shown.

Part Number
EA425CB-6
EA425CB-8
EA425CB-10
Part NumberMinimum order quantityVolume DiscountDays to ShipJAN Code
1 Piece(s) 16 Day(s) or more 4518340380196
1 Piece(s) 17 Day(s) or more 4518340380202
1 Piece(s) 16 Day(s) or more 4518340380219

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Air / Oil
Handle Shape Round Handle Operating Temperature Range(°C) -10::100 Operating Pressure Range(MPa) 0::2
Operating Temperature -10 to 100°C (no freezing)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)