(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gunmetal Bushing

Gunmetal Bushing

[Connection Type]Thread to Thread, Reducing; Connection shape: Bushing, Recommended Socket; Material: Bronze

Part Number

Configured Part Number is shown.

Part Number
EA432NH-13
EA432NH-30
EA432NH-40
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 JAN Code Nominal
1 Piece(s) 16 Day(s) or more 3/8B(10A)1/2B(15A)454874594701413×10
1 Piece(s) 17 Day(s) or more 1B(25A)1 1/4B(32A)454874594808030×25
1 Piece(s) 17 Day(s) or more 1 1/4B(32A)1 1/2B(40A)454874594809740×30

Loading...

  1. 1

Basic Information

Connecting Shape Bushings/Male Female Socket Connection Type Thread <-> Thread, Unequal Dia. Material Bronze
Connection Thread Type M1 Rc Connection Thread Type M2 R Type Fitting
Specification 1 Japan Water Works Association Certified Registered Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)