(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gunmetal Plug

Gunmetal Plug

[Connection Type]Thread (Terminal); Connection shape: Plug; Thread type: R; Material: Bronze

Part Number

Configured Part Number is shown.

Part Number
EA432NL-30
EA432NL-40
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 JAN Code Nominal Specification 1
1 Piece(s) 17 Day(s) or more 1 1/4B(32A)454874595032830full length: 24 mm/weight: 96 g/operating temperature: 80°C/opposite side: 23 mm
1 Piece(s) 17 Day(s) or more 1 1/2B(40A)454874595033540full length: 24 mm/weight: 120 g/operating temperature: 80°C/opposite side: 25 mm

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Screws Material Bronze
Connection Thread Type M1 R Applicable Fluid Water Type Fitting
Specifications 2 Japan Water Works Association Certified Registered Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)