(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nipple (With check valve)

Nipple (With check valve)

【Product Specifications】
・Material-Bronze
・Maximum operating pressure-1.0MPa
・Check valve working puressure-4kPa
・Service temperature range-0 to 80℃(cold and hot water)
・Male(PJ)-1/2"
・Female-1/2"
・Length(mm)-37

Part Number

Configured Part Number is shown.

Part Number
EA432RV-4
EA432RV-6
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 JAN Code Overall Length
1 Piece(s) 16 Day(s) or more 1/2B(15A)1/2B(15A)454874597139237
1 Piece(s) 16 Day(s) or more 3/4B(20A)3/4B(20A)454874597140840

Loading...

  1. 1

Basic Information

Connecting Shape Bushings/Male Female Socket Connection Type Thread <-> Thread, Equal Dia. Different Type Material Bronze
Connection Thread Type M1 PJ Connection Thread Type M2 Rc Type Fitting
Operating Temperature Range(°C) 0::80 Operating Temperature Range Details 5 to 35°C (Less than 80°C during backflow on the secondary side)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)