(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hose Band EA463A-110【5 Pieces Per Package】

Hose Band EA463A-110

【Product Specifications】
・Material-Galvanized steel
・Band width: -12 to -25: 9mm, -32 to -160: 12mm
・Band thickness: -16 to -32: 0.8mm -40 to -160: 1mm
・Hose dia. (mm)…90 to 110
・Qty. / unit…5 pcs

Part Number

Configured Part Number is shown.

EA463A-110

Part Number
EA463A-110
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 90 Hose O.D. Tightening Range (Max.)(mm) 110 Material Steel
JAN Code 4518340136694 Material Details Steel (zinc plating) Quantity 5 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)