(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lift Check Valve

Lift Check Valve

[Features]ESCO stainless steel lift check valve for fluids.

Part Number

Configured Part Number is shown.

Part Number
EA465AE-3
EA465AE-10
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code
1 Piece(s) 16 Day(s) or more 3/8B3/8B4548745605679
1 Piece(s) 17 Day(s) or more 1B1B4548745605693

Loading...

  1. 1

Basic Information

Type Lift Type Applicable Fluid Water / Air / Oil / Gas / Others Material Stainless Steel
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Max. Operating Pressure(MPa) 1.4
Maximum pressure Clear water (120°C or less): 1.4 MPa, steam/air/nonflammable gas/oil (below 150°C): 1.1 MPa, steam/air/nonflammable gas/oil (180°C or less): 1.0 MPa Details of applicable fluids Clear water, steam, air, nonflammable gas, oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)