(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Strainer EA465AK-12

Strainer EA465AK-12

【Product Specifications】
・Material-Body: SCS13AScreen: SUS304
・Max. pressure-Still water (120℃ or less): 2.0MPa, Steam, air, gas, oil (180℃ or less): 1.0MPa
・Nominal (Thread: PT)…32(1.1/4)

Part Number

Configured Part Number is shown.

EA465AK-12

Part Number
EA465AK-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Type Material Stainless Steel
Supply Side, Plumbing Thread Nominal 1 1/4B Control Side, Plumbing Thread Nominal 1 1/4B JAN Code 4548745599671
Materials Main body: SCS13A, cap: SCS13A/SUS304, gasket: Filled PTFE, screen: SUS304, plug: SUS304 Maximum allowable working pressure Static running water (120°C or less): 2.0 MPa, pulsating water, steam, gas, air, oil (180°C or less): 1.0 MPa Connection Shape Screw-in (JISB0203)
Notes L: 135, H: 90, H1:128, D: 39, l: 69

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)