(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Socket (Stainless steel, Rp screw)

Socket (Stainless steel, Rp screw)
  • Volume Discount

【Product Specifications】
・Material-SUS304
・Maximum operating pressure-2MPa
・Thread size(Rp)-3/4
・Length(mm)-36

Part Number

Configured Part Number is shown.

Part Number
EA469AA-1A
EA469AA-2A
EA469AA-3A
EA469AA-4A
EA469AA-6A
EA469AA-10A
EA469AA-12A
EA469AA-15A
EA469AA-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Max. Operating Pressure
(MPa)
JAN Code Notes
1 Piece(s) 16 Day(s) or more 1/8B(6A)24548745967586JISB2302, JISG3459
1 Piece(s)Available 16 Day(s) or more 1/4B(8A)24548745967593-
1 Piece(s) 16 Day(s) or more 3/8B(10A)24548745967609JISB2302, JISG3459
1 Piece(s) 16 Day(s) or more 1/2B(15A)1.354548745967616-
1 Piece(s)Available 16 Day(s) or more 3/4B(20A)24548745967623-
1 Piece(s) 16 Day(s) or more 1B(25A)24548745967630-
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)24548745968552-
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)24548745968569-
1 Piece(s) 16 Day(s) or more 2B(50A)24548745968576JISB2302, JISG3459

Loading...

  1. 1

Basic Information

Connecting Shape Sockets Connection Type Thread <-> Thread, Equal Dia. Different Type Material Stainless Steel
Connection Thread Type M1 Rp Type Fitting Divisions of Max. Operating Pressure 2.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)