(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Union (O-Ring Type / Stainless Steel)

Union (O-Ring Type / Stainless Steel)

【Product Specifications】
・Material-Stainless steel(SCS13)
・Max. pressure-1.75MPa(Air 1.0MPa)
・The o-ring type union which is most suitable for piping of oil, vapor, and air
・Material of O-ring-FKM
・Thread size(Rc)-1/2
・Length(mm)-41

Part Number

Configured Part Number is shown.

EA469AG-112

Part Number
EA469AG-112
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Union Straight Connection Type Thread <-> Thread, Equal Dia. Different Type Material Stainless Steel
Nominal of Thread M1 1 1/4B(32A) Connection Thread Type M1 Rc Applicable Fluid Air / vapor / Oil
Type Fitting Max. Operating Pressure(MPa) 1.75 Operating Temperature Range(°C) null::220
Divisions of Max. Operating Pressure 2.0Mpa or Less JAN Code 4548745966633 Material Details SCS13
Maximum Operating Pressure Details 1.75 (1.0 for air) O-ring material FKM

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)