(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Union (Stainless Steel)

Union (Stainless Steel)

[Connection Type]Thread to Thread, Same diameter, Same type; Connection shape: Union; Material: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
EA469AG-1A
EA469AG-2A
EA469AG-3A
EA469AG-4A
EA469AG-6A
EA469AG-10A
EA469AG-12A
EA469AG-15A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 JAN Code
1 Piece(s) 16 Day(s) or more 1/8B(6A)4548745963779
1 Piece(s) 16 Day(s) or more 1/4B(8A)4548745963786
1 Piece(s) 16 Day(s) or more 3/8B(10A)4548745963793
1 Piece(s) 16 Day(s) or more 1/2B(15A)4548745963809
1 Piece(s) 16 Day(s) or more 3/4B(20A)4548745964707
1 Piece(s) 16 Day(s) or more 1B(25A)4548745964714
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)4548745964721
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)4548745964738

Loading...

  1. 1

Basic Information

Connecting Shape Union Straight Connection Type Thread <-> Thread, Equal Dia. Different Type Material Stainless Steel
Connection Thread Type M1 Rc Applicable Fluid Water / vapor / Oil Type Fitting
Max. Operating Pressure(MPa) 1.35 Operating Temperature Range(°C) -20::220 Divisions of Max. Operating Pressure 2.0Mpa or Less
Notes JISB2308 Material Details SUS304(SCS13) Maximum Allowable Working Pressure Details 1.3 MPa (Operating temperature range: -20 to 180°C) (Using fluid: Oil) / 2.0 MPa (Operating temperature range: -20 to 220°C) (Used fluid: cold and hot water, steam)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)