(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

45° elbow (Stainless Steel)

45° elbow (Stainless Steel)

【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・JIS B 2308.
・Thread size(Rc)-1/8

Part Number

Configured Part Number is shown.

Part Number
EA469AN-1A
EA469AN-2A
EA469AN-3A
EA469AN-4A
EA469AN-6A
EA469AN-10A
EA469AN-12A
EA469AN-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 JAN Code
1 Piece(s) 16 Day(s) or more 1/8B(6A)4548745960914
1 Piece(s) 16 Day(s) or more 1/4B(8A)4548745961812
1 Piece(s) 16 Day(s) or more 3/8B(10A)4548745961829
1 Piece(s) 16 Day(s) or more 1/2B(15A)4548745961836
1 Piece(s) 16 Day(s) or more 3/4B(20A)4548745961843
1 Piece(s) 16 Day(s) or more 1B(25A)4548745961850
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)4548745961867
1 Piece(s) 16 Day(s) or more 2B(50A)4548745962765

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Connection Type Thread <-> Thread, Equal Dia. Different Type Material Stainless Steel
Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1.35 Notes JISB2308
Material Details SUS304(SCS13)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)