(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Socket (Stainless steel/Rc screw)

Socket (Stainless steel/Rc screw)

【Product Specifications】
・Material-SUS304
・Max. pressure-2MPa
・Thread size(Rc)-3/8
・Length(mm)-30

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EA469AS-1A
EA469AS-2A
EA469AS-3A
EA469AS-4A
EA469AS-6A
EA469AS-10A
EA469AS-12A
EA469AS-15A
EA469AS-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 JAN Code Outer diameter
1 Piece(s) 16 Day(s) or more 1/8B(6A)454874596976415mm
1 Piece(s) 16 Day(s) or more 1/4B(8A)454874596977119mm
1 Piece(s) 16 Day(s) or more 3/8B(10A)454874596978822mm
1 Piece(s) 16 Day(s) or more 1/2B(15A)454874596979527mm
1 Piece(s) 16 Day(s) or more 3/4B(20A)4548745969801-
1 Piece(s) 16 Day(s) or more 1B(25A)4548745970722-
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)454874597073949mm
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)454874597074655.5mm
1 Piece(s) 17 Day(s) or more 2B(50A)454874597075368mm

Loading...

  1. 1

Basic Information

Connecting Shape Sockets Connection Type Thread <-> Thread, Equal Dia. Different Type Material Stainless Steel
Connection Thread Type M1 Rc Type Fitting Max. Operating Pressure(MPa) 2
Operating Temperature Range(°C) null::220

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)