(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Street Elbow

Street Elbow
  • Volume Discount

ESCO Co., Ltd Threaded fitting, Threaded stem flange, Street elbow.

Part Number

Configured Part Number is shown.

Part Number
EA469BC-202
EA469BC-203
EA469BC-204
EA469BC-206
EA469BC-210
EA469BC-212
EA469BC-215
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 JAN Code
1 Piece(s) 16 Day(s) or more 1/4B(8A)1/4B(8A)4548745338331
1 Piece(s)Available 16 Day(s) or more 3/8B(10A)3/8B(10A)4548745338348
1 Piece(s)Available 16 Day(s) or more 1/2B(15A)1/2B(15A)4548745338355
1 Piece(s) 16 Day(s) or more 3/4B(20A)3/4B(20A)4548745338362
1 Piece(s) 16 Day(s) or more 1B(25A)1B(25A)4548745338379
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)4548745338386
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)4548745338393

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Thread <-> Thread, Equal Dia. Different Type Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 R Type Fitting
Max. Operating Pressure(MPa) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)