(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Elbow

Elbow

[Product Specifications]Connection type: Thread to Thread, Same diameter, Same type, Connection shape: Elbow, Material: Cast iron

Part Number

Configured Part Number is shown.

Part Number
EA469BC-12
EA469BC-15
EA469BC-20
EA469BC-25
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 JAN Code
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)4518340907508
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)4518340907539
1 Piece(s) 12 Day(s) or more 2B(50A)4518340907546
1 Piece(s) 17 Day(s) or more 2 1/2B(65A)4518340234376

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Connection Type Thread <-> Thread, Equal Dia. Different Type Material Cast Iron
Connection Thread Type M1 Rc Type Fitting Max. Operating Pressure(MPa) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)