(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Single threaded nipple (made of stainless steel) Thread ⇔ Steel pipe Maximum operating pressure 1.35 MPa

Single threaded nipple (made of stainless steel) Thread ⇔ Steel pipe Maximum operating pressure 1.35 MPa

【Product Specifications】
・Material-SUS304
・Max. pressure-2MPa
・Thread size(R)-3/4
・Length(mm)-38

Part Number

Configured Part Number is shown.

Part Number
EA469DG-1A
EA469DG-2A
EA469DG-3A
EA469DG-4A
EA469DG-6A
EA469DG-10A
EA469DG-12A
EA469DG-14A
EA469DG-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 JAN Code
1 Piece(s) 16 Day(s) or more 1/8B(6A)4548745964653
1 Piece(s) 16 Day(s) or more 1/4B(8A)4548745964660
1 Piece(s) 16 Day(s) or more 3/8B(10A)4548745966589
1 Piece(s) 16 Day(s) or more 1/2B(15A)4548745966572
1 Piece(s) 16 Day(s) or more 3/4B(20A)4548745958829
1 Piece(s) 16 Day(s) or more 1B(25A)4548745958836
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)4548745958843
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)4548745958867
1 Piece(s) 16 Day(s) or more 2B(50A)4548745958874

Loading...

  1. 1

Basic Information

Connecting Shape Nipple Connection Type Thread <-> Steel Pipe Material Stainless Steel
Connection Thread Type M1 R Type Fitting Max. Operating Pressure(MPa) 1.35
Operating Temperature Range(°C) null::220

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)