(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Elbow (Mechanical joints for 3 types of pipes)

Elbow (Mechanical joints for 3 types of pipes)

【Product Specifications】
・Material-Body, nut: Malleable cast iron (hot dip galvanizing), Lock ring, collar: Steel, Packing: NBR
・Max. operating pressure-Water, air, oil: 1.0MPa (10.2kgf/cm2), Utility gas, LPG: 0.3MPa (3.1kgf/cm2)
・Nominal-25A

Part Number

Configured Part Number is shown.

EA469HB-32

Part Number
EA469HB-32
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 JAN Code
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)4548745786064

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Connection Type Thread <-> Thread, Equal Dia. Different Type Material Cast Iron
Applicable Fluid Water / Air / Oil Type Fitting Surface Treatment Zinc Plating
Operating Temperature Range(°C) -10::60 Operating Temperature Range Details 0°C to 40°C for water Maximum Operating Pressure Details Water, Air, Oil: 1.0 MPa (10.2 kgf/cm2), city gas/LPG: 0.3 MPa (3.1 kgf/cm2), polyethylene pipe: 0.75 MPa (7.6 kgf/cm2)
Compatible pipe type JISG3452: Carbon steel pipe for piping, JISG3442: Galvanized steel pipe for water piping, JWWAK116: Rigid vinyl chloride lined steel pipe for water supply (VA, VB), JWWAK132: Polyethylene powder lined steel pipe for water supply (PA, PB), JISK6741: rigid pvc pipe (VP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)