(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electric ball valve (100 V AC/stainless steel)

Electric ball valve (100 V AC/stainless steel)

[Main Body Shape]Straight, [Main Body Materials] Stainless steel, [Fluids Used] Water/air/oil

Part Number

Configured Part Number is shown.

Part Number
EA470BH-2
EA470BH-4
EA470BH-6
EA470BH-10
EA470BH-20
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code Thread Size (PT) Power cord and connection method
1 Piece(s) 16 Day(s) or more 1/4B1/4B4548745596946Rc 3/4"Vinyl cabtire cord, 5 cores, length 700 mm, 0.3 mm2
1 Piece(s) 16 Day(s) or more 1/2B1/2B4548745598285Rc 1/2"Vinyl cabtire cord, 5 cores, length 700 mm, 0.3 mm2
1 Piece(s) 16 Day(s) or more 3/4B3/4B4548745598292Rc 1"Vinyl cabtire cord, 5 cores, length 700 mm, 0.3 mm2
1 Piece(s) 17 Day(s) or more 1B1B4548745598308Rc 2"Vinyl cabtire cord, 5 cores, length 700 mm, 0.3 mm2
1 Piece(s) 17 Day(s) or more 2B2B4548745598544Rc 1/4"Vinyl cabtire cord, 5 cores, length 700 mm, 0.5 mm2

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Operating Pressure Range(MPa) null::0.98
Specifications Stainless steel body with integral molding Material Details Valve body: Stainless steel (SCS14A), stem: SUS316, ball: SUS316, insert: SUS316, ball seat: PTFE, O-ring: FKM Power supply 100 V AC (50/60 Hz)
Ambient temperature -20°C to +50°C Surface Treatment Stem: Cr plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)