(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Chrome Plating] Handle EA948CE-23

[Chrome Plating] Handle EA948CE-23

【Product Specifications】
・Material-SUM22
・Process-Hard chrome plating
・F…M6
・A…16
・B…50
・C…10
・D…13

Part Number

Configured Part Number is shown.

EA948CE-23

Part Number
EA948CE-23
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications 1 ·Materials: SUM22 (hard chrome plating)/thread size (F): M6·Size (mm): A: 16, B: 50, C: 10, D: 13·JAN: 4518340074767

Please check the type/dimensions/specifications of the part EA948CE-23 in the [Chrome Plating] Handle EA948CE-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)