(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

tapered thread plug (Stainless Steel)【20-100 Pieces Per Package】

tapered thread plug (Stainless Steel)

【Product Specifications】
・Material-Stainless steel
・General purpose, flush seating
・Dim.…PT1/8-28
・Qty. per unit…100

Part Number

Configured Part Number is shown.

Part Number
EA949GP-1
EA949GP-2
EA949GP-3
EA949GP-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread M1 JAN Code Number of Threads

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1/8B(6A)451834010866028

80 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1/4B(8A)451834010867719

40 Pieces Per Package

1 Pack(s) 14 Day(s) or more 3/8B(10A)451834010868419

20 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1/2B(15A)451834010869114

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Screws Material Stainless Steel
Connection Thread Type M1 R Notes General use, Shizumi

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)