(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

tapered thread plug (Steel)【10-100 Pieces Per Package】

tapered thread plug (Steel)

【Product Specifications】
・Material-Iron
・No sealing tape required.
・Dim.…PT3/8-19
・Qty. per unit…40

Part Number

Configured Part Number is shown.

Part Number
EA949GR-1
EA949GR-2
EA949GR-3
EA949GR-4
EA949GR-6
EA949GR-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread M1 JAN Code Number of Threads

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1/8B(6A)451834010870728

80 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1/4B(8A)451834010871419

40 Pieces Per Package

1 Pack(s) 14 Day(s) or more 3/8B(10A)451834010872119

20 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1/2B(15A)451834010873814

10 Pieces Per Package

1 Pack(s) 14 Day(s) or more 3/4B(20A)451834010874514

10 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1B(25A)451834010875211

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Screws Material Steel
Connection Thread Type M1 R Type Fitting Notes No sealing tape required

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)