(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Solid-rubber-tire Steel-rim Wheel EA986MG-100

Solid-rubber-tire Steel-rim Wheel EA986MG-100

【Product Specifications】
・Roller bearing
・Material-Tire: solid rubberRim: steel (zinc-plated)
・Heat-proof temperature: -25 to 80℃
・Wheel dia. x W…100 x 30mm
・Load…70kg
・Shaft dia.…15mm

Part Number

Configured Part Number is shown.

EA986MG-100

Part Number
EA986MG-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 100
Width of Wheel(mm) 30 Hole Diameter(Ø) 15 Bearing Provided
Max. Load / Allowable Load(kg) 70 Wheel Material Steel Bearing details Roller Bearing
JAN Code 4518340706408 Materials Tire: solid rubber, rim: steel (zinc plating)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)