(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Solid-rubber-tire Nylon-rim Wheel EA986MJ-100

Solid-rubber-tire Nylon-rim Wheel EA986MJ-100

【Product Specifications】
・Roller bearing
・Heat-proof temperature- -25 to 80℃
・Material-Tire: solid rubber, Rim: nylon
・Wheel dia. x W…100 x 40mm
・Load…170kg
・Shaft dia.…15mm

Part Number

Configured Part Number is shown.

EA986MJ-100

Part Number
EA986MJ-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 100
Width of Wheel(mm) 40 Hole Diameter(Ø) 15 Bearing Provided
Max. Load / Allowable Load(kg) 170 Wheel Material Plastic Bearing details Roller Bearing
JAN Code 4518340706538 Materials Tire: solid rubber, rim: Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)