(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MC Nylon Wheel (with Bearing) EA986WB-130

MC Nylon Wheel (with Bearing) EA986WB-130

【Product Specifications】
・Ball bearing
・Material-Tire: MC nylonRim: steel
・Heat-proof temperature: -40℃ to 120℃
・Wheel dia. x W…130 x 42mm
・Load…840kg
・Shaft dia.…20mm

Part Number

Configured Part Number is shown.

EA986WB-130

Part Number
EA986WB-130
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Wheel Outer Dia.(Ø) 130
Width of Wheel(mm) 42 Hole Diameter(Ø) 20 Bearing Provided
Max. Load / Allowable Load(kg) 840 Bearing details Ball Bearing JAN Code 4548745447439
Heat resistant temperature -40 to 120°C

Please check the type/dimensions/specifications of the part EA986WB-130 in the MC Nylon Wheel (with Bearing) EA986WB-130 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)