(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PowerPoint' S (Cobra Hook)

PowerPoint' S (Cobra Hook)

[Material] Steel
[Nominal of Thread] 12 16 20 24 30 36

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
SPNIBHPP-S-ST-M12
SPNIBHPP-S-ST-M20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)
1 Piece(s) 14 Day(s) or more 10121.75
1 Piece(s) 14 Day(s) or more 10202.5

Loading...

  1. 1

Basic Information

Material Steel Thread Type Metric coarse Surface Treatment Fabric
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)