(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sprue 2-Piece Tap, Fine

Sprue 2-Piece Tap, Fine

[Outer Diameter - Pitch] M8-1.0, M10-1.25, M12-1.25, M14-1.5, M16-1.5, M18-1.5, M20-1.5

Part Number

Configured Part Number is shown.

Part Number
S2TH-ST-8
S2TH-ST-14
S2TH-ST-16
S2THA-ST-10
S2THA-ST-12
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Size M
(mm)
1 Piece(s) 14 Day(s) or more 8
1 Piece(s) 14 Day(s) or more 14
1 Piece(s) 14 Day(s) or more 16
1 Piece(s) 14 Day(s) or more 10
1 Piece(s) 14 Day(s) or more 12

Loading...

  1. 1

Basic Information

Type Tool Screw Type Metric (fine) Thread Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)