(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lock E-Sert (Other Meshes)【100 Pieces Per Package】

Lock E-Sert (Other Meshes)

[Material] Stainless Steel
[Thread Size M] 10 12 24 30 42

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
ESRCSB-SUS-10-1
ESRCSB-SUS-10-2
ESRCSB-SUS-12-1.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipScrew Size M
(mm)
Nominal Length

100 Pieces Per Package

1 Pack(s) 8 Day(s) or more 101D

100 Pieces Per Package

1 Pack(s) 8 Day(s) or more 102D

100 Pieces Per Package

1 Pack(s) 8 Day(s) or more 121.5D

Loading...

  1. 1

Basic Information

Type Standard Material Stainless Steel Screw Type Metric (fine) Thread
Notch Available Sales Unit Box/Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)