(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

D-Sub Connector Mounting Spacer (Stainless Steel)/DSU

D-Sub Connector Mounting Spacer (Stainless Steel)/DSU

[Nominal of Thread (M)] 2.6/3
[Material] Free-Cutting Stainless Steel (SUS303)
[Processing] Degreasing
Can be used as a spacer for mounting D-sub connectors used in computers, computer peripherals, control equipment, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DSU-2605A

 
Part Number
DSU-2605A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Wrench Flats B(mm) 5 Length L(mm) 4.8 Material Stainless Steel
Surface Treatment NA Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Screw Diameter M2.6
Screw length(mm) 10 Cleaning Method Degreasing Material Details Free-Cutting Stainless Steel (SUS303)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)