(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

D-Sub Connector Mounting Spacer (Lead-Free Brass-Nickel Plating)/DSE-0000DN

D-Sub Connector Mounting Spacer (Lead-Free Brass-Nickel Plating)/DSE-0000DN

[Nominal of Thread (M)] 3·2.6
[Material] Lead-Free Free-Cutting Brass (Bismuth Base)
[Processing] Nickel Plating (Ni)
Can be used as a spacer for mounting D-sub connectors used in computers, computer peripherals, control equipment, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DSE-7048DN

 
Part Number
DSE-7048DN
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Wrench Flats B(mm) 5 Length L(mm) 4.8 Material Brass
Surface Treatment Electroless Nickel Plating Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Screw length(mm) 7
Material Details Lead-Free Free-Cutting Brass (Bismuth Base) Details of Surface Treatment Nickel Plating (Ni)

Please check the type/dimensions/specifications of the part DSE-7048DN in the D-Sub Connector Mounting Spacer (Lead-Free Brass-Nickel Plating)/DSE-0000DN series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)