(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PTFE Spacer (Round) / ART

PTFE Spacer (Round) / ART

[Nominal of Thread (M)] 3/4/5
[Material] PTFE
[Color] White Opaque
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 (Materials)
The advanced cutting technology of Hirosugi-Keiki Co., Ltd. turns tetrafluoride resin into a commercially standardized PTFE spacer.
It can be used for applications that require chemical resistance, such as for PCB etching equipment, semiconductor manufacturing equipment, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ART-460
ART-520
ART-560
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Length L
(mm)
10 Piece(s) 22 Day(s) or more 10860
10 Piece(s) 22 Day(s) or more 101020
10 Piece(s) 22 Day(s) or more 101060

Loading...

  1. 1

Basic Information

Type Circular End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Resin Surface Treatment NA Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Material Details PTFE

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)