(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brass Spacer (Hexagonal and Double-Ended Male Thread) ESB-E

Brass Spacer (Hexagonal and Double-Ended Male Thread) ESB-E

[Nominal of Thread (M)] 2.6/3/4
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ESB-308E
ESB-330E
ESB-415E
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWrench Flats B
(mm)
Length L
(mm)
Screw length
(mm)
50 Piece(s) 22 Day(s) or more 105.586
50 Piece(s) 22 Day(s) or more 105.5306
50 Piece(s) 22 Day(s) or more 107157

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Male thread
Material Brass Surface Treatment Electroless Nickel Plating Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Material Details Free-Cutting Brass (C3604BD) Details of Surface Treatment Nickel Plating (Ni)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)