(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Glass Epoxy Spacer (Hollow) / CG

Glass Epoxy Spacer (Hollow) / CG

[Supported Screw Nominal (M)] 2/2.6/3/4/5/6
[Material] Glass Epoxy, Grade #EW-3105
[Color] Transparent Yellow Green

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CG-2001
CG-303
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length
50 Piece(s) 22 Day(s) or more 1042.11
50 Piece(s) 22 Day(s) or more 1063.23

Loading...

  1. 1

Basic Information

Shape Standard Material Resin Color Transparent Yellow-green
Detailed Material Glass Epoxy, Grade #EW-3105 Sales Unit Pack-sold

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)