(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Peak Spacer (Hollow) CPE

Peak Spacer (Hollow) CPE

[Supported Screw Nominal (M)] 2/2.6/3/4/5/6
[Material] PEEK (Polyetheretherketone)
[Color] Light Brown
[Heat Warping Temperature] 1.82 MPa: 152°C
[UL Standard] UL94V-0 (Materials)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPE-2601
CPE-2602
CPE-2603.5
CPE-2605
CPE-2607.5
CPE-2610
CPE-301
CPE-302
CPE-304
CPE-305
CPE-306
CPE-306.5
CPE-316
CPE-401
CPE-403
CPE-404
CPE-415
CPE-503
CPE-506
CPE-510
CPE-527
CPE-605
CPE-610
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length
50 Piece(s) 22 Day(s) or more 1052.61
50 Piece(s) 22 Day(s) or more 1052.62
50 Piece(s) 22 Day(s) or more 1052.63.5
50 Piece(s) 22 Day(s) or more 1052.65
50 Piece(s) 22 Day(s) or more 1052.67.5
50 Piece(s) 22 Day(s) or more 1052.610
50 Piece(s) 22 Day(s) or more 10631
50 Piece(s) 22 Day(s) or more 10632
50 Piece(s) 22 Day(s) or more 10634
50 Piece(s) 22 Day(s) or more 10635
50 Piece(s) 22 Day(s) or more 10636
50 Piece(s) 22 Day(s) or more 10636.5
50 Piece(s) 22 Day(s) or more 106316
50 Piece(s) 22 Day(s) or more 10741
50 Piece(s) 22 Day(s) or more 10743
50 Piece(s) 96 Day(s) or more 10744
50 Piece(s) 22 Day(s) or more 107415
50 Piece(s) 22 Day(s) or more 10853
50 Piece(s) 22 Day(s) or more 10856
50 Piece(s) 22 Day(s) or more 108510
50 Piece(s) 22 Day(s) or more 108527
50 Piece(s) 22 Day(s) or more 101065
50 Piece(s) 22 Day(s) or more 1010610

Loading...

  1. 1

Basic Information

Shape Standard Material Resin Color Light Brown
Detailed Material PEEK (Polyetheretherketone) Sales Unit Pack-sold

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)