(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Iron Shackles (Whitworth) Iron Wave (Imported)【1-100 Pieces Per Package】

Iron Shackles (Whitworth) Iron Wave (Imported)
  • On Sale Till 31/03/2025

[Diameter] 6 8 9 12 16 19 22 25 28 32 38
[Material] Iron
[Surface Processing] Bare / Hot Dip Galvanized / Unichrome Plating

Part Number

Configured Part Number is shown.

Part Number
SHACY-ST-9
SHACY-ST-12
SHACY-ST-16
SHACY-ST-19
SHACY-ST-38
SHACY-STAY-6
SHACY-STAY-8
SHACY-STAY-9
SHACY-STAY-12
SHACY-STU-6
SHACY-STU-8
SHACY-STU-9
SHACY-STU-12
SHACY-STU-16
SHACY-STU-19
SHACY-STU-22
SHACY-STU-25
SHACY-STU-28
SHACY-STU-32
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSDiameter
(mm)
Surface Treatment Nominal Size (inches) Working Load
(kgf)

30 Pieces Per Package

1 Pack(s) 14 Day(s) or more 109NAW 3/8300

15 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1012NAW 1/2500
1 Piece(s) 14 Day(s) or more 1016NAW 5/8800
1 Piece(s) 14 Day(s) or more 1019NAW 3/41000
1 Piece(s) 14 Day(s) or more 1038NAW 1 1/2500

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more -6Molten Zinc PlatingW 1/4120
1 Piece(s) 14 Day(s) or more -7.8Molten Zinc PlatingW 5/16230
1 Piece(s) 14 Day(s) or more -9Molten Zinc PlatingW 3/8300

15 Pieces Per Package

1 Pack(s) 14 Day(s) or more -12Molten Zinc PlatingW 1/2500
1 Piece(s) Same day -6Bright Chromate PlatingW 1/4120
1 Piece(s) 14 Day(s) or more -7.8Bright Chromate PlatingW 5/16230
1 Piece(s) 14 Day(s) or more -9Bright Chromate PlatingW 3/8300
1 Piece(s) 14 Day(s) or more -12Bright Chromate PlatingW 1/2500
1 Piece(s) 14 Day(s) or more -16Bright Chromate PlatingW 5/8800
1 Piece(s) 14 Day(s) or more -19Bright Chromate PlatingW 3/41000
1 Piece(s) 14 Day(s) or more -22Bright Chromate PlatingW 7/81500
1 Piece(s) 14 Day(s) or more -25Bright Chromate PlatingW 1"2000
1 Piece(s) 14 Day(s) or more -28Bright Chromate PlatingW 1 1/82500
1 Piece(s) 14 Day(s) or more -32Bright Chromate PlatingW 1 1/43200

Loading...

  1. 1

Basic Information

Type Shackle Material Iron

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)