(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Silicone Rubber Sheet【1-6 Pieces Per Package】

Silicone Rubber Sheet

Non-toxic rubber with excellent heat resistance, cold resistance, weather resistance, electric insulation and flame retardance.

Part Number

Configured Part Number is shown.

Part Number
SGS11
SGS14
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize
(mm)
Trusco code JAN code

6 Pieces Per Package

1 Pack(s) 12 Day(s) Thickness 1*100*100836-30054903757203280
1 Piece(s) 12 Day(s) Thickness 1*300*300836-30064903757203297

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Rubber DIY Raw Material Types Board and Sheet
Material Silicone

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)