(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Speed Controller With Single-Action Fittings Inline Type AS Series (Part Numbers)

Speed Controller With Single-Action Fittings Inline Type AS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Speed Controller With Single-Action Fittings Inline Type AS Series
  • Speed Controller With Single-Action Fittings Inline Type AS Series

Speed Controller With Single-Action Fittings In-Line Type AS Series
Speed controllers are used to regulate the speed of movement of pneumatic actuators. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight Type
● Control Type : In-Line
● Applicable Tube O.D. (mm.) : 2, 3.2, 4, 6, 8, 10 and 12
● Mounting methods : 4 types consist of Direct mounting, L-shaped bracket mounting, DIN rail mounting, holder mounting.
● Provide Index Plate
● Material
Body - Polybutylene Terephthalate
[Application]
Speed controllers are installed on cylinders to adjust flow rate.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AS1002F-06

Speed Controller, In-Line Type, AS Series Specifications

AS1002F, AS2002F, AS2052F structural drawings

AS1002F, AS2002F, AS2052F structural drawings

Component parts

No.DescriptionMaterialNote
1Body APBT-
2HandlePBT-
3Body BBrassElectroless nickel plating
4NeedleBrassElectroless nickel plating
5Seat ringBrassElectroless nickel plating
6Needle guideBrassElectroless nickel plating
AS1002F-02, AS3002F, AS4002F structural drawings

AS1002F-02, AS3002F, AS4002F structural drawings

Component parts

No.DescriptionMaterialNote
7Lock nutSteel wireNote 2)Zinc chromate platedNote 2)
8U-sealHNBR-
9SpacerPOMNote 1)-
10Cassette--
11SealNBR-
12O-ringNBR-

Note 1) AS2052F, AS3002F, AS4002F types are made of PBT. AS3002F-11, AS4002F-11 and AS4002F-13 are made of electroless nickel-plated brass.
Note 2) The material and surface treatment for lock nut option J (round) is brass that is electroless nickel plated for AS1002F-02, AS3002F and AS4002F types only.

Specifications

Usable fluidsAir
Proof pressure1.5 MPa (1.05 MPaNote 1))
Max. operating pressure1 MPa (0.7 MPaNote 1))
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNote 2)Nylon, soft nylon, polyurethane

Note 1) For AS1002F-02.
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 3) All brass components are electroless nickel plated.

Flow rate and sonic conductance

ModelAS1002FAS2002FAS2052FAS3002FAS4002F
Tube outer diameterMetric sizeø2ø3.2, ø4, ø6ø4ø6ø6ø8ø6ø8ø10, ø12ø10ø12
Inch Size-ø1/8 ", ø5/32 "ø1/4 "ø5/32 "ø1/4 "-ø1/4 "ø5/16 "ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
Controlled flow
Free flow
Flow rate L/min (ANR)201001302302904603906609209201,390
Sonic conductance
dm3/(s·bar)
0.060.280.360.640.811.31.11.82.62.63.9
Critical pressure ratioControlled flow0.2
Free flow0.25

Note) Flow rate at 0.5 MPa and a temperature of 20°C.

*Refer to the manufacturer's catalog for the specifications and dimensions of other model numbers.

Part Number
AS1002F-06
Part NumberMinimum order quantityVolume DiscountDays to ShipType Format Control Method Joint Type Material Environment, Applications Thread Material Knob Type Lock Nut Option Types of Screw Applicable Tube O.D. mm
(mm)
Body Size Dimension L
(mm)
Dimension D4
(mm)
Made-to-order specifications Related component details
1 Piece(s) Same day Speed Controller[Straight] StraightMeter Out / InOne-touch coupling one both sides[Resin] PBTStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303ResinHexagon Shape Lock Nut-6M3, M5 Standard--None-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AS1002F-06 in the Speed Controller With Single-Action Fittings Inline Type AS Series series.

Products like this...

Part Number
10-AS1002F-04-J
10-AS1002F-06-J
10-AS1002F-07
AS1002F-06-X12
AS1002F-06-X12-J
AS1002F-06-X21
Part NumberMinimum order quantityVolume DiscountDays to ShipType Format Control Method Joint Type Material Environment, Applications Thread Material Knob Type Lock Nut Option Types of Screw Applicable Tube O.D. mm
(mm)
Body Size Dimension L
(mm)
Dimension D4
(mm)
Made-to-order specifications Related component details
1 Piece(s) Quote Speed Controller[Straight] StraightMeter Out / InOne-touch coupling one both sides[Resin] PBTClean circumstance-ResinRound Shape Lock Nut-4M3, M5 standard--None-
1 Piece(s) Quote Speed Controller[Straight] StraightMeter Out / InOne-touch coupling one both sides[Resin] PBTClean circumstance-ResinRound Shape Lock Nut-6M3, M5 standard----
1 Piece(s) Quote Speed Controller[Straight] StraightMeter Out / InOne-touch coupling one both sides[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303ResinHexagon Shape Lock Nut--M3, M5 standard----
1 Piece(s) 31 Day(s) Speed Controller[Straight] StraightMeter Out / InOne-touch coupling one both sides[Resin] PBTStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303ResinHexagon Shape Lock Nut--M3, M5 standard--Lubricant: Vaseline-
1 Piece(s) Quote Speed Controller[Straight] StraightMeter Out / InOne-touch coupling one both sides[Resin] PBTStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303ResinRound Shape Lock Nut--M3, M5 standard--Lubricant: Vaseline-
1 Piece(s) 40 Day(s) Speed Controller[Straight] StraightMeter Out / InOne-touch coupling one both sides[Resin] PBT / Brass + Electroless Nickel PlatingStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303ResinHexagon Shape Lock Nut-6M3, M5 standard--Non-grease (seal agent fluorine coating) + throttle valve (without check valve)-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)