(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Speed Controller With Single-Action Fittings In-Line Type AS Series
Speed controllers are used to regulate the speed of movement of pneumatic actuators. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight Type
● Control Type : In-Line
● Applicable Tube O.D. (mm.) : 2, 3.2, 4, 6, 8, 10 and 12
● Mounting methods : 4 types consist of Direct mounting, L-shaped bracket mounting, DIN rail mounting, holder mounting.
● Provide Index Plate
● Material
Body - Polybutylene Terephthalate
[Application]
Speed controllers are installed on cylinders to adjust flow rate.
Part Number
Configured Part Number is shown.
AS1002F, AS2002F, AS2052F structural drawings
Component parts
No. | Description | Material | Note |
---|---|---|---|
1 | Body A | PBT | - |
2 | Handle | PBT | - |
3 | Body B | Brass | Electroless nickel plating |
4 | Needle | Brass | Electroless nickel plating |
5 | Seat ring | Brass | Electroless nickel plating |
6 | Needle guide | Brass | Electroless nickel plating |
AS1002F-02, AS3002F, AS4002F structural drawings
Component parts
No. | Description | Material | Note |
---|---|---|---|
7 | Lock nut | Steel wireNote 2) | Zinc chromate platedNote 2) |
8 | U-seal | HNBR | - |
9 | Spacer | POMNote 1) | - |
10 | Cassette | - | - |
11 | Seal | NBR | - |
12 | O-ring | NBR | - |
Note 1) AS2052F, AS3002F, AS4002F types are made of PBT. AS3002F-11, AS4002F-11 and AS4002F-13 are made of electroless nickel-plated brass.
Note 2) The material and surface treatment for lock nut option J (round) is brass that is electroless nickel plated for AS1002F-02, AS3002F and AS4002F types only.
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa (1.05 MPaNote 1)) |
Max. operating pressure | 1 MPa (0.7 MPaNote 1)) |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing materialNote 2) | Nylon, soft nylon, polyurethane |
Note 1) For AS1002F-02.
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 3) All brass components are electroless nickel plated.
Model | AS1002F | AS2002F | AS2052F | AS3002F | AS4002F | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø2 | ø3.2, ø4, ø6 | ø4 | ø6 | ø6 | ø8 | ø6 | ø8 | ø10, ø12 | ø10 | ø12 |
Inch Size | - | ø1/8 ", ø5/32 "ø1/4 " | ø5/32 " | ø1/4 " | - | ø1/4 "ø5/16 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | ø1/2 " | |
Controlled flow Free flow | Flow rate L/min (ANR) | 20 | 100 | 130 | 230 | 290 | 460 | 390 | 660 | 920 | 920 | 1,390 |
Sonic conductance dm3/(s·bar) | 0.06 | 0.28 | 0.36 | 0.64 | 0.81 | 1.3 | 1.1 | 1.8 | 2.6 | 2.6 | 3.9 | |
Critical pressure ratio | Controlled flow | 0.2 | ||||||||||
Free flow | 0.25 |
Note) Flow rate at 0.5 MPa and a temperature of 20°C.
*Refer to the manufacturer's catalog for the specifications and dimensions of other model numbers.
Part Number |
---|
AS1002F-01-X12 |
AS1002F-02-X12 |
AS1002F-04-X12 |
AS1002F-06-X12 |
AS1002F-23-X12 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Format | Control Method | Joint Type | Material | Environment, Applications | Thread Material | Knob Type | Lock Nut Option | Types of Screw | Applicable Tube O.D. mm (mm) | Body Size | Dimension L (mm) | Dimension D4 (mm) | Made-to-order specifications | Related component details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Speed Controller | [Straight] Straight | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Resin | Hexagon Shape Lock Nut | - | - | M3, M5 standard | - | - | Lubricant: Vaseline | - | ||
1 Piece(s) | Quote | Speed Controller | [Straight] Straight | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Resin | Hexagon Shape Lock Nut | - | - | M3, M5 standard | - | - | Lubricant: Vaseline | - | ||
1 Piece(s) | 40 Day(s) | Speed Controller | [Straight] Straight | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Resin | Hexagon Shape Lock Nut | - | - | M3, M5 standard | - | - | Lubricant: Vaseline | - | ||
1 Piece(s) | 31 Day(s) | Speed Controller | [Straight] Straight | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Resin | Hexagon Shape Lock Nut | - | - | M3, M5 standard | - | - | Lubricant: Vaseline | - | ||
1 Piece(s) | Quote | Speed Controller | [Straight] Straight | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Resin | Hexagon Shape Lock Nut | - | - | M3, M5 standard | - | - | Lubricant: Vaseline | - |
Loading...
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy