(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Speed controller made by SMC Corporation.
[Features]
· Compact size saves space.
· Speed can be controlled easily even at low flow rates
· Allows constant speed control
· Needle valve retainer mechanism
Part Number
Configured Part Number is shown.
AS Series product line-up
Model Number: AS4000/AS3000/AS2000/AS1000-M5/AS1000-M3.
Standard Type Speed Controller, In-Line Type, AS Series (model number: AS1000-M3) dimensional drawing
Model number: AS1000-M5
Model number: AS2000, 3000
Model number: AS4000
Model number: AS5000
Model | Port size | L1 | L2 | L3 | L4 | L5 | L6 | L7 Note 1) | L8 | D | |
---|---|---|---|---|---|---|---|---|---|---|---|
MAX. | MIN. | ||||||||||
AS2000-01 | Rc 1/8 | 40 | 30 | 5 | 17 | 10 | 15.5 | 54.5 | 50 | 16 | 4.5 |
AS2000-02 | Rc 1/4 | 40 | 30 | 5 | 23 | 11.5 | 17 | 56 | 51.5 | 20 | 4.5 |
AS3000-02, 03 | Rc 1/4 / 3/8 | 56 | 45.5 | 5.25 | 25 | 13.2 | 20.6 | 68 | 61 | 26 | 5.5 |
*External dimensions drawings show reference dimensions.
Model | Port size | Free flow | Controlled flow | Weight (g) | ||||
---|---|---|---|---|---|---|---|---|
Flow rate L/min (ANR) | Sonic conductance dm3/(s·bar) | Critical pressure ratio | Flow rate L/min (ANR) | Sonic conductance dm3/(s·bar) | Critical pressure ratio | |||
AS1000-M3 | M3 × 0.5 | 20 | 0.06 | 0.15 | 20 | 0.06 | 0.2 | 4.7 |
AS1000-M5 | M5 × 0.8 | 90 | 0.25 | 80 | 0.22 | 33 | ||
AS2000-01 | 1/8 | 340 | 0.94 | 0.35 | 250 | 0.7 | 90 | |
AS2000-02 | 1/4 | 340 | 0.94 | 250 | 0.7 | 115 | ||
AS3000-02 | 1/4 | 810 | 2.3 | 810 | 2.3 | 130 | ||
AS3000-03 | 3/8 | 810 | 2.3 | 810 | 2.3 | 124 | ||
AS4000-02 | 1/4 | 1,670 | 4.6 | 1,670 | 4.6 | 221 | ||
AS4000-03 | 3/8 | 1,670 | 4.6 | 1,670 | 4.6 | 214 | ||
AS4000-04 | 1/2 | 1,670 | 4.6 | 1,670 | 4.6 | 205 | ||
AS5000-02 | 1/4 | 2,840 | 7.9 | 2,840 | 7.9 | 242 | ||
AS5000-03 | 3/8 | 4,270 | 11.9 | 4,270 | 11.9 | 233 | ||
AS5000-04 | 1/2 | 4,270 | 11.9 | 4,270 | 11.9 | 224 |
Model / Flow rate and sonic conductance
*Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Usable fluids | Air |
---|---|
Note) Proof pressure | 1.5 MPa (1.05 MPa) |
Note) Max. operating pressure | 1 MPa (0.7 MPa) |
Note) Min. operating pressure | 0.05 MPa (0.1 MPa) |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Specifications
Note) Values in brackets are for AS1000.
Part Number |
---|
AS4000-N04 |
AS5000-N04 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Material | Environment, Applications | Thread Material | Knob Type | Lock Nut Option | Connection Dia. | Option | Types of Screw | Body Size | Accessories/mounting Phillips head pan small screw size (Nominal x Length) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 31 Day(s) | [Aluminum Alloy] Alloy Aluminum | Standard | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | 1/2 | None | NPT | 1/2 Standard | None | - | ||
1 Piece(s) | 31 Day(s) | [Aluminum Alloy] Alloy Aluminum | Standard | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | 1/2 | None | NPT | 1/2 Standard | None | - |
Loading...
Type | Speed Controller | Format | Straight | Control Method | Meter Out / In |
---|---|---|---|---|---|
Joint Type | Both sides tapped |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy