(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Standard Type Speed Controller, In-Line Type, AS Series (Part Numbers)

Standard Type Speed Controller, In-Line Type, AS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Standard Type Speed Controller, In-Line Type, AS Series
  • Standard Type Speed Controller, In-Line Type, AS Series

Speed controller made by SMC Corporation.

[Features]
· Compact size saves space.
· Speed can be controlled easily even at low flow rates
· Allows constant speed control
· Needle valve retainer mechanism


(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AS3000-N02

In-Line Type Speed Controller

Standard Type Speed Controller, In-Line Type, AS Series: related images

AS Series product line-up
Model Number: AS4000/AS3000/AS2000/AS1000-M5/AS1000-M3.

Standard Type Speed Controller, In-Line Type, AS Series Outline Drawing And Dimensions

Standard Type Speed Controller, In-Line Type, AS Series: related images

Standard Type Speed Controller, In-Line Type, AS Series (model number: AS1000-M3) dimensional drawing

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS1000-M5

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS2000, 3000

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS4000

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS5000

ModelPort sizeL1L2L3L4L5L6L7 Note 1)L8D
MAX.MIN.
AS2000-01Rc 1/840305171015.554.550164.5
AS2000-02Rc 1/4403052311.5175651.5204.5
AS3000-02, 03Rc 1/4 / 3/85645.55.252513.220.66861265.5

*External dimensions drawings show reference dimensions.

Features of this product

ModelPort sizeFree flowControlled flowWeight
(g)
Flow rate
L/min (ANR)
Sonic conductance
dm3/(s·bar)
Critical pressure ratioFlow rate
L/min (ANR)
Sonic conductance
dm3/(s·bar)
Critical pressure ratio
AS1000-M3M3 × 0.5200.060.15200.060.24.7
AS1000-M5M5 × 0.8900.25800.2233
AS2000-011/83400.940.352500.790
AS2000-021/43400.942500.7115
AS3000-021/48102.38102.3130
AS3000-033/88102.38102.3124
AS4000-021/41,6704.61,6704.6221
AS4000-033/81,6704.61,6704.6214
AS4000-041/21,6704.61,6704.6205
AS5000-021/42,8407.92,8407.9242
AS5000-033/84,27011.94,27011.9233
AS5000-041/24,27011.94,27011.9224

Model / Flow rate and sonic conductance
*Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.

Usable fluidsAir
Note) Proof pressure1.5 MPa (1.05 MPa)
Note) Max. operating pressure1 MPa (0.7 MPa)
Note) Min. operating pressure0.05 MPa (0.1 MPa)
Ambient and fluid temperature-5 to 60℃ (no freezing)

Specifications
Note) Values in brackets are for AS1000.

 
Part Number
AS3000-N02
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Environment, Applications Thread Material Knob Type Lock Nut Option Connection Dia. Option Types of Screw Body Size Accessories/mounting Phillips head pan small screw size
(Nominal x Length)
Specifications
1 Piece(s) 31 Day(s) [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyWith Flat-Blade Screwdriver GrooveHexagon Shape Lock Nut1/4NoneNPT3/8 StandardNone-

Loading...

  1. 1

Basic Information

Type Speed Controller Format Straight Control Method Meter Out / In
Joint Type Both sides tapped

Please check the type/dimensions/specifications of the part AS3000-N02 in the Standard Type Speed Controller, In-Line Type, AS Series series.

Products like this...

Part Number
10-AS5000-02
10-AS5000-03
10-AS5000-04
AS3000-N02-H
AS3000-N02-L
AS3000-N03
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Environment, Applications Thread Material Knob Type Lock Nut Option Connection Dia. Option Types of Screw Body Size Accessories/mounting Phillips head pan small screw size
(Nominal x Length)
Specifications
1 Piece(s) Quote [Aluminum Alloy] Alloy AluminumClean circumstance[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut---5NoneClean
1 Piece(s) Quote [Aluminum Alloy] Alloy AluminumClean circumstance[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut---5NoneClean
1 Piece(s) Quote [Aluminum Alloy] Alloy AluminumClean circumstance[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut---5NoneClean
1 Piece(s) 31 Day(s) [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyWith Flat-Blade Screwdriver GrooveHexagon Shape Lock Nut-High temperature specifications (-5 to 80℃)-3NoneStandard
1 Piece(s) 31 Day(s) [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyWith Flat-Blade Screwdriver GrooveHexagon Shape Lock Nut-Low temperature specifications (-30 to 60℃)-3NoneStandard
1 Piece(s) 40 Day(s) [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyWith Flat-Blade Screwdriver GrooveHexagon Shape Lock Nut3/8NoneNPT3/8 StandardNone-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)