(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluoropolymer Pipe Fitting, LQ1 Series, Tubing Extension Union Elbow Reducing, Inch Size

Fluoropolymer Pipe Fitting, LQ1 Series, Tubing Extension Union Elbow Reducing, Inch Size

A fluoropolymer fitting boasting outstanding flow-through characteristics with minimized liquid pooling.
[Features]
· SMC's unique quadruple sealing construction provides highly reliable performance against the leakage of liquids.
· For use at 200°C.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· The tube support allows it to withstand use with lateral loads.
· Simply screw in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.
· The reducer system allows you to switch tube sizes without having to change the body itself.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Tubing Extension Union Elbow, Reducing Type Specifications

Outline dimensional drawing

Outline dimensional drawing

Outline dimensional drawing for sizes 2 to 5

Outline dimensional drawing for sizes 2 to 5

Inch Size

ModelA sideB sideBCDEHL1L2L3M
Applicable tube outer diameterTube size (D)
*LQ1E2A-T-R81/4 "3/8 "× 1/4 "--3/8 "151423.532.32416.5
*LQ1E2A-T-R91/2 "× 3/8 "1/2 "2536.328
*LQ1E3A-T-R83/8 "1/2 "× 3/8 "--1/2 "201730.439.52823
*LQ1E4A-T-R11/2 "3/8 "× 1/4 "--3/8 "242134.8382428
*LQ1E4A-T-R83/4 "× 5/8 "3/4 "39.64935
*LQ1E5A-T-R83/4 "1 "× 7/8 "--1 "292648.566.54639

 

(Units: mm)

 

Note: Products marked with '*' are manufactured to order (the main body of the fitting is machined PTFE).

Combination Table (Inches)

SizeMade to orderModelA sideB side
Applicable tube size (inches)Tube size (inches)
2**LQ1E2A-T-R81/4 "× 5/32 "3/8 "× 1/4 "
**LQ1E2A-T-R91/2 "× 3/8 "
3**LQ1E3A-T-R83/8 "× 1/4 "1/2 "× 3/8 "
4**LQ1E4A-T-R11/2 "× 3/8 "3/8 "× 1/2 "
**LQ1E4A-T-R83/4 "× 5/8 "
5**LQ1E5A-T-R83/4 "× 5/8 "1 "× 7/8 "

Note: Products marked with '*' are manufactured to order (the main body of the fitting is machined PTFE).

Applicable tube size

-Connection tube sizeOuter diameter (mm)Internal thickness (mm)
Standard dimensionsToleranceStandard dimensionsTolerance
Inch Size1/8 "× 0.086 "3.18+0.2
-0.1
0.5±0.1
3/16 "× 1/8 "4.750.8
1/4 "× 5/32 "6.351.2±0.12
3/8 "× 1/4 "9.531.6±0.15
1/2 "× 3/8 "12.7
3/4 "× 5/8 "19.0+0.3
-0.1
1 "× 7/8 "25.4
1 1/4 "× 1.1 "31.75±0.251.9±0.2
1 1/2 "× 1.33 "38.1±0.22.2±0.2
Part Number
LQ1E2A-T-R8-1
LQ1E2A-T-R9
LQ1E2A-T-R9-1
LQ1E3A-T-R8
LQ1E3A-T-R8-1
LQ1E4A-T-R1
LQ1E4A-T-R8
LQ1E5A-T-R8
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (inch) D (D1) Applicable Tube O.D. (inch) D2 Packing Size of Body
1 Piece(s) Quote 1/43/8Standard Packaging Class M5.5 Equivalent2
1 Piece(s) Quote 1/41/2Clean Packaging Class M3.5 Equivalent2
1 Piece(s) Quote 1/41/2Standard Packaging Class M5.5 Equivalent2
1 Piece(s) Quote 3/81/2Clean Packaging Class M3.5 Equivalent3
1 Piece(s) Quote 3/81/2Standard Packaging Class M5.5 Equivalent3
1 Piece(s) Quote 1/23/8Clean Packaging Class M3.5 Equivalent4
1 Piece(s) Quote 1/23/4Clean Packaging Class M3.5 Equivalent4
1 Piece(s) Quote 3/4-Clean Packaging Class M3.5 Equivalent5

Loading...

  1. 1

Basic Information

Connection Type Pipe⇔Tube, out Type Fitting Body Material PTFE
Pipe/Tube-protruded Connection Type Tube Extension Union Elbow, Reducing Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)