(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluoropolymer Pipe Fitting, LQ3 Series, Space Saving Union Elbow, Metric Size

Fluoropolymer Pipe Fitting, LQ3 Series, Space Saving Union Elbow, Metric Size

SMC Corporation's fluoropolymer fitting space-saving union elbow: LQ3E-S metric size.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Excellent heat resistance.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Space-Saving Union Elbow LQ3E-S Metric Size Features

  • Providing additional strength against possible tube bending or deformation.
  • Tube retainer of the nut is made from a two-stage structure, enabling it to hold the tubing firmly.
  • The fitting seal surface to the tubing adopts a unique design to the area pressure, resulting in improved sealing performance.
  • A gauge control is not required as the nut is designed to be tightened until the end surface of the fitting main body.
  • Prevents the nut from loosening at a high tightening torque.
  • Heat resistant.
  • Prevents nuts from being installed a tilted position.
  • Strengthening the prevention of the tube release by means of the collet structure.
  • Sealing performance is highly maintained in a circumferential seal surface having a unique shape even under thermal stress conditions.

Space-Saving Union Elbow: Sample LQ3E-S Metric Size Dimensions

 

(Unit: mm)

 

Space-Saving Union Elbow LQ3E-S Metric Size Dimensional Drawing

Space-Saving Union Elbow LQ3E-S Metric Size Dimensional Drawing

ModelApplicable Tubing Outer DiameterBCEE'HL1L1'L2L2'M
LQ3E21-Sø64617161634.533.539.538.520
LQ3E31-Sø105922.519.52147.544.552.549.525
LQ3E32-Sø849.546.5
LQ3E41-Sø1261024222452.550.554.552.529
LQ3E51-Sø1971426.524326461.56663.537
LQ3E61-Sø258183026417874807649
  • *(E, E'): Reference dimension for the inserted tubing from the end surface of the nut.
  • * (E'), L1', and L2'': Nut material PVDF dimensions.

Precautions

  • *Operate within the range of the maximum operating pressure.
  • * After a long period of non-use, perform inspections before beginning operation.
  • * Use sufficient care in the handling of the LQ series clean packaging types when opening the package.
  • * Do not use in locations having an explosive atmosphere.
  • * Do not operate in locations where vibration or impact occurs.
  • * In locations near heat sources, block off radiated heat.
Part Number
LQ3E21-S-1
LQ3E21-S-2
LQ3E21-S-3
LQ3E31-S
LQ3E31-S-1
LQ3E31-S-2
LQ3E31-S-3
LQ3E32-S
LQ3E32-S-1
LQ3E32-S-2
LQ3E32-S-3
LQ3E41-S
LQ3E41-S-1
LQ3E41-S-2
LQ3E41-S-3
LQ3E51-S
LQ3E51-S-1
LQ3E51-S-2
LQ3E51-S-3
LQ3E61-S
LQ3E61-S-1
LQ3E61-S-2
LQ3E61-S-3
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Outer Dia. (mm) D (D1) Maximum Operating Temperature
(°C)
Packing Nut Material Size of Body
1 Piece(s) Quote 6200Standard Packaging Class M5.5 EquivalentPFA2
1 Piece(s) Quote 6150Clean Packaging Class M3.5 EquivalentPVDF2
1 Piece(s) Quote 6150Standard Packaging Class M5.5 EquivalentPVDF2
1 Piece(s) Quote 10200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 10200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 10150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 10150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 8200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 8200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 8150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 8150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 12200Clean Packaging Class M3.5 EquivalentPFA4
1 Piece(s) Quote 12200Standard Packaging Class M5.5 EquivalentPFA4
1 Piece(s) Quote 12150Clean Packaging Class M3.5 EquivalentPVDF4
1 Piece(s) Quote 12150Standard Packaging Class M5.5 EquivalentPVDF4
1 Piece(s) Quote 19200Clean Packaging Class M3.5 EquivalentPFA5
1 Piece(s) Quote 19200Standard Packaging Class M5.5 EquivalentPFA5
1 Piece(s) Quote 19150Clean Packaging Class M3.5 EquivalentPVDF5
1 Piece(s) Quote 19150Standard Packaging Class M5.5 EquivalentPVDF5
1 Piece(s) Quote 25200Clean Packaging Class M3.5 EquivalentPFA6
1 Piece(s) Quote 25200Standard Packaging Class M5.5 EquivalentPFA6
1 Piece(s) Quote 25150Clean Packaging Class M3.5 EquivalentPVDF6
1 Piece(s) Quote 25150Standard Packaging Class M5.5 EquivalentPVDF6

Loading...

  1. 1

Basic Information

Connection Type Pipe⇔Pipe, same diameters connection Type Fitting Body Material PFA
Pipe-to-Pipe Equal Dia. Connection Type Union Elbows

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)