(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluoropolymer Pipe Fitting, LQ2 Series, Female Run Tee, Inch Size

Fluoropolymer Pipe Fitting, LQ2 Series, Female Run Tee, Inch Size

Quadruple seal construction fluoropolymer fitting, female run tee.
[Features]
· Material: New PFA.
· Maximum operating pressure (at 20°C): 1.0 MPa.
· Operating temperature: 0 to 200°C.
· The reducer method allows tubing size changes without replacing the body.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Female Run Tee LQ2R-F Inch Size Specifications

Female Run Tee Dimensional Drawing

Female Run Tee Dimensional Drawing

(E): Reference dimension for the inserted tubing from the end surface of the nut

Female Run Tee Dimensional Drawing for Sizes 2, 3

Female Run Tee Dimensional Drawing for Sizes 2, 3

Female Run Tee Dimensional Drawing for Sizes 4, 5

Female Run Tee Dimensional Drawing for Sizes 4, 5

ModelApplicable Tubing Outer DiameterConnection thread
Rc/NPT
BEFGHL1L2MNY
LQ2R2A-F□1/4 "1/8 "ø4196121834.518.719.9-ø18.5
LQ2R2B-F□3/16 "
LQ2R2C-F□1/8 "
LQ2R2D-F□1/4 "1/4 "22.5ø21.5
LQ2R2E-F□3/16 "
LQ2R2F-F□1/8 "
LQ2R3A-F□3/8 "1/4 "ø522918244323.526.2-ø21.5
LQ2R3B-F□1/4 "42.5
LQ2R3C-F□3/8 "3/8 "4326ø25
LQ2R3D-F□1/4 "42.5
LQ2R4A-F□1/2 "3/8 "ø628112230522733.121ø25
LQ2R4B-F□3/8 "51
LQ2R4C-F□1/2 "1/2 "5132ø29.5
LQ2R4D-F□3/8 "51
LQ2R5A-F□3/4 "1/2 "ø73214283659.535.54026ø29.5
LQ2R5B-F□1/2 "58.5
LQ2R5C-F□3/4 "3/4 "59.537ø36
LQ2R5D-F□1/2 "58.5

Unit: mm

Withstand Pressure and Heat Resistance Performance

Withstand Pressure and Heat Resistance Performance Data

Withstand Pressure and Heat Resistance Performance Data

Precautions for piping

1. Use special tools to connect tubing.
Refer to the pamphlet "High-Purity Fluoropolymer Fittings Hyper Fitting/LQ1, 2 Series Work Procedure Instructions" for connecting tubing and special tools.

Special Tool Outline Drawing

Special Tool Outline Drawing

2. Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn to ensure that the nut has reached the end surface. If the nut will not turn any further, then it means a sufficient tightening has occurred. Refer to the proper tightening torques shown below.

Body sizeTorque (N·m)
21.5 to 2.0
33.0 to 3.5
47.5 to 9.0
511.0 to 13.0

*See the manufacturer's catalog for other precautions and important notes before use.

Part Number
LQ2R2A2B-F
LQ2R2A2B-FN
LQ2R2A2C-F
LQ2R2A2C-FN
LQ2R2B2A-F
LQ2R2B2A-FN
LQ2R2B2C-F
LQ2R2B2C-FN
LQ2R2C2A-F
LQ2R2C2A-FN
LQ2R2C2B-F
LQ2R2C2B-FN
LQ2R2D2E-F
LQ2R2D2E-FN
LQ2R2D2F-F
LQ2R2D2F-FN
LQ2R2E2D-F
LQ2R2E2D-FN
LQ2R2E2F-F
LQ2R2E2F-FN
LQ2R2F2D-F
LQ2R2F2D-FN
LQ2R2F2E-F
LQ2R2F2E-FN
LQ2R3A3B-F
LQ2R3A3B-FN
LQ2R3B3A-F
LQ2R3B3A-FN
LQ2R3C3D-F
LQ2R3C3D-FN
LQ2R3D3C-F
LQ2R4A4B-F
LQ2R4A4B-FN
LQ2R4B4A-FN
LQ2R4C4D-F
LQ2R4C4D-FN
LQ2R4D4C-F
LQ2R4D4C-FN
LQ2R5A5B-F
LQ2R5A5B-FN
LQ2R5B5A-F
LQ2R5B5A-FN
LQ2R5C5D-F
LQ2R5C5D-FN
LQ2R5D5C-F
LQ2R5D5C-FN
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (inch) D (D1) Applicable Tube O.D. (inch) D2 Connection Screw Type M (M1) Connection Screw Nominal M (M1) Size of Body
1 Piece(s) Quote 1/4-Rc1/8B(6A)2
1 Piece(s) Quote 1/4-NPT (Female thread)1/8B(6A)2
1 Piece(s) Quote 1/41/8Rc1/8B(6A)2
1 Piece(s) Quote 1/41/8NPT (Female thread)1/8B(6A)2
1 Piece(s) Quote -1/4Rc1/8B(6A)2
1 Piece(s) Quote -1/4NPT (Female thread)1/8B(6A)2
1 Piece(s) Quote -1/8Rc1/8B(6A)2
1 Piece(s) Quote -1/8NPT (Female thread)1/8B(6A)2
1 Piece(s) Quote 1/81/4Rc1/8B(6A)2
1 Piece(s) Quote 1/81/4NPT (Female thread)1/8B(6A)2
1 Piece(s) Quote 1/8-Rc1/8B(6A)2
1 Piece(s) Quote 1/8-NPT (Female thread)1/8B(6A)2
1 Piece(s) Quote 1/4-Rc1/4B(8A)2
1 Piece(s) Quote 1/4-NPT (Female thread)1/4B(8A)2
1 Piece(s) Quote 1/41/8Rc1/4B(8A)2
1 Piece(s) Quote 1/41/8NPT (Female thread)1/4B(8A)2
1 Piece(s) Quote -1/4Rc1/4B(8A)2
1 Piece(s) Quote -1/4NPT (Female thread)1/4B(8A)2
1 Piece(s) Quote -1/8Rc1/4B(8A)2
1 Piece(s) Quote -1/8NPT (Female thread)1/4B(8A)2
1 Piece(s) Quote 1/81/4Rc1/4B(8A)2
1 Piece(s) Quote 1/81/4NPT (Female thread)1/4B(8A)2
1 Piece(s) Quote 1/8-Rc1/4B(8A)2
1 Piece(s) Quote 1/8-NPT (Female thread)1/4B(8A)2
1 Piece(s) Quote 3/81/4Rc1/4B(8A)3
1 Piece(s) Quote 3/81/4NPT (Female thread)1/4B(8A)3
1 Piece(s) Quote 1/43/8Rc1/4B(8A)3
1 Piece(s) Quote 1/43/8NPT (Female thread)1/4B(8A)3
1 Piece(s) Quote 3/81/4Rc3/8B(10A)3
1 Piece(s) Quote 3/81/4NPT (Female thread)3/8B(10A)3
1 Piece(s) Quote 1/43/8Rc3/8B(10A)3
1 Piece(s) Quote 1/23/8Rc3/8B(10A)4
1 Piece(s) Quote 1/23/8NPT (Female thread)3/8B(10A)4
1 Piece(s) Quote 3/81/2NPT (Female thread)3/8B(10A)4
1 Piece(s) Quote 1/23/8Rc1/2B(15A)4
1 Piece(s) Quote 1/23/8NPT (Female thread)1/2B(15A)4
1 Piece(s) Quote 3/81/2Rc1/2B(15A)4
1 Piece(s) Quote 3/81/2NPT (Female thread)1/2B(15A)4
1 Piece(s) Quote 3/41/2Rc1/2B(15A)5
1 Piece(s) Quote 3/41/2NPT (Female thread)1/2B(15A)5
1 Piece(s) Quote 1/23/4Rc1/2B(15A)5
1 Piece(s) Quote 1/23/4NPT (Female thread)1/2B(15A)5
1 Piece(s) Quote 3/41/2Rc3/4B(20A)5
1 Piece(s) Quote 3/41/2NPT (Female thread)3/4B(20A)5
1 Piece(s) Quote 1/23/4Rc3/4B(20A)5
1 Piece(s) Quote 1/23/4NPT (Female thread)3/4B(20A)5

Loading...

  1. 1

Basic Information

Connection Type Thread-to-Pipe Branch (Reducing) Type Fitting Body Material PFA
Thread-to-Pipe Multipoint Connection Type Female Run Tee Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)