(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ABS Bushing A/A-B

ABS Bushing A/A-B

[Materials] ABS
[Color] Ivory/Black
[Heat Distortion Temperature] 1.82 MPa...85°C
[UL Standard] UL94-HB (material)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A4050-9130

 
Part Number
A4050-9130
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
50 Piece(s) 22 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape With Shoulder O.D.(mm) 5 Inner Dia.(mm) 4
Thickness/Length 4 Material Resin Color Ivory
Detailed Material ABS Sales Unit Sold by Single Unit

Please check the type/dimensions/specifications of the part A4050-9130 in the ABS Bushing A/A-B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)