(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plastic Joint GAP-71

Plastic Joint GAP-71

Click this image to zoom it.

Move the mouse over the image to zoom

A plastic joint for rotating and fixing pipes (acting as arms) at 90‑degree angles.
[Features]
· Use together with the GAP-72.
[Applications]
· Install onto column pipes on walls or other surfaces to fix and rotate the arm part perpendicularly to the wall surface when in use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GAP-71-IV

 
Part Number
GAP-71-IV
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 17 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle Corner
Material Soft rubber (MRB synthetic rubber) Intermediate/Corner Type T Type (1 Direction Through) Operating Environment Standard
Color Ivory

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)