(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

C-Shaped Neodymium Magnet【1-10 Pieces Per Package】

C-Shaped Neodymium Magnet

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· On its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[NOA060]

(i)Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.

Part Number

Configured Part Number is shown.

Part Number
NOA001
NOA002
NOA005
NOA006
NOA010
NOA012
NOA013
NOA014
NOA018
NOA019
NOA020
NOA021
NOA022
NOA023
NOA024
NOA025
NOA028
NOA029
NOA030
NOA031
NOA032
NOA033
NOA034
NOA035
NOA036
NOA037
NOA038
NOA039
NOA041
NOA044
NOA045
NOA046
NOA047
NOA049
NOA053
NOA054
NOA055
NOA056
NOA057
NOA058
NOA059
NOA060
NOA061
NOA062
NOA063
NOA064
NOA065
NOA072
NOA073
NOA078
NOA079
NOA083
NOA086
NOA090
NOA091
NOA093
NOA096
NOA097
NOA098
NOA099
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Height
(mm)
Outer radius R
(mm)
Inner radius r
(mm)
Center angle
(°)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.00.631.50.590N40External diameter S, Internal diameter N221≦85

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.00.631.50.590N40External diameter N, Internal diameter S221≦85

9 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.016.626.63.5060N35External diameter S, Internal diameter N312≦90

9 Pieces Per Package

1 Pack(s) 17 Day(s) or more 1010.1~20.016.626.63.5060N35External diameter N, Internal diameter S312≦90

8 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.016.926.64.51.560N35External diameter N, Internal diameter S304≦85

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.07.6155390N35External diameter N, Internal diameter S285≦75

6 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.019.4405330N42SHExternal diameter S, Internal diameter N272≦120

6 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.019.4405330N42SHExternal diameter N, Internal diameter S272≦120

9 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.02.9195.54.590N40External diameter N, Internal diameter S158≦50

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.00.815.91.785N35HExternal diameter S, Internal diameter N222≦195

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.00.815.91.785N35HExternal diameter N, Internal diameter S222≦195

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.00.926435N40External diameter S, Internal diameter N337≦95

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.0356435N40External diameter S, Internal diameter N338≦85

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.02.2106410N35Width direction206≦120

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.04.1106435N40External diameter S, Internal diameter N298≦80

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.04.1106435N40External diameter N, Internal diameter S298≦80

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.06.346.7590N50Height direction398≦80

8 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.012.746.75180N50Height direction365≦60

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.04.8106.84.822.5N40External diameter S, Internal diameter N297≦85

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.04.8106.84.822.5N40External diameter N, Internal diameter S297≦85

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.012.52.571.25120N52Both faces 4 poles395≦120

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 1010.1~20.017.2474.5180N40Height direction392≦95

6 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.01897.5390N52External diameter S, Internal diameter N485≦75

6 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.01897.5390N52External diameter N, Internal diameter S485≦75

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10~10.09.897.5590N40External diameter N, Internal diameter S324≦80

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.01.217.85.590N50External diameter S, Internal diameter N240≦85

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.01.217.85.590N50External diameter N, Internal diameter S240≦85

4 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1030.1~40.030.1248490N40External diameter N, Internal diameter S372≦70

5 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.010208685N35SHExternal diameter N, Internal diameter S219≦110

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10~10.09.248.5390N42HExternal diameter S, Internal diameter N480≦145

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10~10.09.248.5390N42HExternal diameter N, Internal diameter S480≦145

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.07.31.88.74.380N48HHeight direction294≦110

6 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1020.1~30.026.2391.25120N52Both faces 4 poles433≦120

5 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1030.1~40.039.2591.25120N52Both faces 4 poles512≦120

4 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1020.1~30.029.7309.46.290N40External diameter N, Internal diameter S295≦60

8 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.010.3129.5795N40External diameter S, Internal diameter N299≦65

8 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.010.3129.5795N40External diameter N, Internal diameter S299≦65

9 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.06.24.59.57.690N50External diameter S, Internal diameter N324≦65

9 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.06.24.59.57.690N50External diameter N, Internal diameter S324≦65

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10~10.05.11011918N40External diameter S, Internal diameter N307≦80

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.05.11011918N40External diameter N, Internal diameter S307≦80

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.0-1011918N40Width direction345≦100

3 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.06.810119180N35External diameter S, Internal diameter N229≦60

3 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.06.810119180N35External diameter N, Internal diameter S229≦60

6 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.012.5311.58.5180N35SHExternal diameter N, Internal diameter S365≦145

3 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.09.81911.89.6110N40External diameter S, Internal diameter N215≦50

3 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.09.81911.89.6110N40External diameter N, Internal diameter S215≦50

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.05.451310.545N35External diameter S, Internal diameter N348≦85

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10~10.05.451310.545N35External diameter N, Internal diameter S348≦85

2 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1050.1~60.056.840151090N35HExternal diameter S, Internal diameter N302≦90

2 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1050.1~60.056.840151090N35HExternal diameter N, Internal diameter S302≦90

4 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10~10.09.9101512.590N40External diameter N, Internal diameter S264≦60
1 Piece(s) 17 Day(s) or more 1050.1~60.053.92016.510.5180N40HExternal diameter N, Internal diameter S405≦90

2 Pieces Per Package

1 Pack(s) 17 Day(s) or more 1020.1~30.0263020.51790N40External diameter N, Internal diameter S205≦50

3 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1020.1~30.026.42720.517.2559N42External diameter N, Internal diameter S235≦50
1 Piece(s) 13 Day(s) or more 10100.1~141.16021.213.760N40External diameter N, Internal diameter S362≦65
1 Piece(s) 13 Day(s) or more 10100.1~137.26021.213.7120N40External diameter S, Internal diameter N330≦60
1 Piece(s) 13 Day(s) or more 10100.1~137.26021.213.7120N40External diameter N, Internal diameter S330≦60

7 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010.1~20.018.310221845N40External diameter S, Internal diameter N350≦80

7 Pieces Per Package

1 Pack(s) 21 Day(s) or more 1010.1~20.018.310221845N40External diameter N, Internal diameter S350≦80

Loading...

Basic Information

Shape Arc Type Magnet Type (Material) Neodymium Iron Boron Magnet Surface Treatment Ni plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)