(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shim Plate Laminated Type FPL Series

Shim Plate Laminated Type FPL Series

Compatible with your preferred size. 1 plate or more can be made.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FPLA-130-155-1.0

 
Part Number
FPLA-130-155-1.0
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 18 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Aluminum Plate Thickness T(mm) 1.0 Width(mm) 130
Length L(mm) 155 Sales Unit Sheets

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)