(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shim for Base (1 Slot) FU Series

Shim for Base (1 Slot) FU Series

Compatible with your preferred size. 1 plate or more can be made.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FUF40-100-20-20-70-0.1
FUF40-100-20-20-70-0.3
FUF40-100-20-20-70-0.5
FUF40-100-20-20-70-1
FUF40-100-20-20-70-2
FUF-55-80-40-27.5-20-0.1
FUF-55-80-40-27.5-20-0.2
FUS-25-31-7-12.5-8-0.05
FUS-25-31-7-12.5-8-0.1
FUS-25-31-7-12.5-8-0.5
FUS-25-31-7-12.5-8-1.0
FUS-40-40-22-20-20-0.05
FUS-40-40-22-20-20-0.1
FUS-40-40-22-20-20-0.2
FUS-40-40-22-20-20-0.5
FUS-110-125-38-55-70-0.5
FUS-110-130-25-51-90-0.05
FUS-110-130-25-51-90-0.1
FUS-110-130-25-51-90-0.2
FUS-110-130-25-51-90-0.4
FUS-110-180-25-51-140-0.05
FUS-110-180-25-51-140-0.1
FUS-110-180-25-51-140-0.2
FUS-110-180-25-51-140-0.4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Plate Thickness T
(mm)
Width
(mm)
Height H
(mm)
Groove width G
(mm)
Slot Depth b
(mm)
Slot Position X
(mm)
1 Piece(s) 15 Day(s) or more 10Iron0.140100207020
1 Piece(s) 15 Day(s) or more 10Iron0.340100207020
1 Piece(s) 15 Day(s) or more 10Iron0.540100207020
1 Piece(s) 15 Day(s) or more 10Iron140100207020
1 Piece(s) 15 Day(s) or more 10Iron240100207020
1 Piece(s) 15 Day(s) or more 10Iron0.15580402027.5
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.25580402027.5
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.0525317812.5
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.125317812.5
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.525317812.5
1 Piece(s) 15 Day(s) or more 10Stainless Steel125317812.5
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.054040222020
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.14040222020
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.24040222020
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.54040222020
1 Piece(s) 16 Day(s) or more 10Stainless Steel0.5110125387055
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.05110130259051
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.1110130259051
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.2110130259051
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.4110130259051
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.051101802514051
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.11101802514051
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.21101802514051
1 Piece(s) 15 Day(s) or more 10Stainless Steel0.41101802514051

Loading...

  1. 1

Basic Information

Sales Unit Sheets

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)